??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22110.0308 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22110. - Index Plungers with mounting flange, horizontal / with pull-ring, without locking
Bill of material
22110.0308 Index Plunger
BESTNR
Ref. No.
22110.0308
AUS
Version
with pull ring, no locking
POS
position
D1
h11
8 mm
D3
30 mm
B3
12.0 mm
H1
6.0 mm
L1
71.0 mm
L2
min.
8 mm
F1
spring load ~
6 N
F2
spring load ~
22 N
G
Weight
58 g
FUNC
Function
Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting
Embedded user actions